Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11903A Adapter, 2.4 mm (m) to Type-N (m), DC to 18 GHz
Features superior RF performance with >28 dB return loss and -48 dB repeatability
Starting from
Features superior RF performance with > 28 dB return loss and -48 dB repeatability.
Highlights
Superior RF Performance
- Return Loss: > 28 dB
- Repeatability: -48 dB
Features
- Electrical Length: 46.1 mm (1.82 in)
- Overall Length: 49.1 mm (1.93 in)
- Diameter: 22.0 mm (0.86 in)
The Keysight 11903A is a metrology-grade, 2.4 mm male to type-N male adapter with dc to 18 GHz operation.
Extend the Capabilities of Your Product
Want help or have questions?