Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11878A Adapter Kit, 3.5 mm to Type-N, DC to 18 GHz
Provides the RF components for measuring an SMA or 3.5 mm device with a network analyzer type-N configuration
Starting from
Provides the RF components for measuring an SMA or 3.5 mm device with a network analyzer type-N configuration.
HIGHLIGHTS
The Keysight 11878A adapter kit provides the RF components generally required when an SMA or 3.5 mm device needs to be measured with a network analyzer type-N configuration. This kit includes four type-N-to-3.5 mm adapters for both male and female connectors.
Type
- 3.5 mm male, Type-N male adapter included
- 3.5 mm male, Type-N female adapter included
- 3.5 mm female, Type-N female adapter included
- 3.5 mm female, Type-N male adapter included
Extend the Capabilities of Your Product
Want help or have questions?