Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11500E Cable, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz
Offers low reflection, negligible EMI, high repeatability, and flawless mechanical integrity; 61-cm length
Starting from
Offers low reflection, high repeatability, and solid mechanical integrity
HIGHLIGHTS
- DC to 26.5 GHz frequency range
- 3.5-mm male to 3.5 mm male connectors
- 61 cm (24 in) in length (nominal)
- 1.4 maximum standing wave ratio
- 2.0 dB nominal insertion loss
The Keysight 11500E cable assembly is a 61 cm (24 in) 3.5-mm male to 3.5 mm male with a frequency range of DC to 26.5 GHz. Pair Keysight's 1250 to 1744 3.5 mm (f) to type-N (m) adapter test port cable with your network analyzers with type-N connectors.
- DC to 26.5 GHz frequency range
- 3.5-mm male to 3.5 mm male connectors
- 61 cm (24 in) in length (nominal)
- SWR is 1.4 maximum
- Insertion Loss: 2.0 dB nominal
For more information, please visit Keysight cable assemblies.
Extend the Capabilities of Your Product
Want help or have questions?