House your Keysight Technologies, Inc. test and measurement instruments efficiently, securely and attractively
The E3662B is a 2.0 m, quartz gray rack cabinet. It is pre-assembled, competitively priced and has many standard features.
Features
- Quartz gray color
- 42U EIA vertical rack space
- Vented, lockable rear door
- Removable side panels
- 13-gauge, cold-rolled welded steel columns
- Vented top
- Solid base
- Leveling screws
- Retractable anti-tip foot
- Four concealed lift hooks, each hook can support 227 kg (500 lbs)
- One pair of system II rails
- 3-inch, heavy-duty casters
- Shipping cost included in price
- Ability to move and ship fully integrated up to 1,000 lbs
- Racks come fully assembled and ready for equipment installation
Specifications
- Material: Cold-rolled steel
- Weight: 177 kg (390 lbs)
- Color: Quartz gray
- Integrated shipment load capacity: 454 kg (1000 lbs)
- Total load capacity: 816 kg (1800 lbs)
- Height: 2020 mm (79.5 in)
- Width: 600 mm (23.6 in)
- Depth: 905 mm (35.6 in)
Installation
This rack is delivered pre-assembled with all standard features.
Tools required for setup:
- T25 torx screwdriver, for removal of stabilizing shipping panels and rear door L-shaped slam guard.
- Adjustable wrench or 9/16 in crescent wrench, for removal of rack from the pallet.
Standards
Conforms to the Electronic Industries Association (EIA) standard 310-D. It is a type A cabinet with 14U of vertical mounting space. One ‘U’ is equal to 44.45 mm (1.75 in).
What changed
Replaces: E3662A
- Color changed from parchment white to quartz gray