Flyers
PNA-X and VXG Wideband Active Device Characterization Application
Available NOW through October 31, 2024
Good-Better-Best Bundles
The N524xB PNA-X network analyzer with M9484C VXG vector signal generator allows you to characterize active devices with a wideband modulation signal.
Good-Better-Best bundles for wideband active device characterization applications are now available.
Select a PNA-X and a VXG with mandatory options and either modulation distortion or digital demodulation (SA, VSA-link and VSA software) applications, or both, and you can save 10%, 15%, 20% off the total price.
What are you looking for?