Keysight Application Bundles

Brochures

Keysight’s Complete Application Solutions

 

Whether you are designing state-of-the-art wideband wireless products for 5G, Wi-Fi, satellite communications (satcom), or radar applications requires an in-depth understanding of the test requirements. To meet your design needs, you must develop an accurate and reliable test system that delivers optimal performance. Keysight’s broad portfolio of measurement applications for signal analysis and signal generation offers exceptional performance to accelerate your signal creation and analysis. 

 

Save Up to 35% on Pre-Configured Bundles

 

Choosing the right options for your signal analyzer or signal generator based on your application just got easier, and less expensive.  Selecting the necessary performance hardware and adding applicationspecific software gives you faster, more diverse insights at a lower cost.

 

You can eliminate the need to navigate through which hardware options and software applications to choose by selecting a bundle created by Keysight engineers.

 

Signal analyzer 5G NR FR1 bundles

 

Choose either an MXA, PXA or UXA paired with the N9085EM0E X-series measurement application for 5G NR analysis at FR1 frequencies.

                             

Option

Description

N9020B -051

N9030B -050

N9030B -051

N9030B -053

N9032B -051

N9042B  -054

N9042B -055

513

Frequency range up to

13.6 GHz

 

 

 

 

 

 

526

Frequency range up to

26.5 GHz

 

B1X

Analysis bandwidth, 

160 MHz

 

 

 

 

B5X

Analysis bandwidth,

510 MHz

 

 

 

 

 

 

R20

Analysis bandwidth,

2 GHz

 

 

 

 

 

R40

Analysis bandwidth,

4 GHz

 

 

 

 

 

 

EA3

Electronic attenuator, 

3.6 GHz

 

 

 

 

 

PFR

Precision frequency reference

MPB

Microwave preselector bypass

FBP

Full bypass path

 

 

 

LNP

Low noise path

 

EP0

Enhanced phase noise

DDS LO

 

 

 

P13

Preamplifier, 13.6 GHz

 

 

 

 

 

 

P26

Preamplifier, 26.5 GHz

 

N9085EM0E 5G NR measurement

application