Data Sheets
Best-in-class Signal Fidelity Probing Solution
As data rates of mobile bus system increase, the edge speed of the signal gets faster, thus requiring higher bandwidth probe solutions. At the same time, many systems deploy a continuously variable termination mechanism, switching the termination impedance back and forth between low and high impedance, in order to save the power consumption in devices. This requires a higher speed probing solution with high input impedance profile over wider frequency range for low probe loading. This is common signal behavior in high-speed mobile communication technologies typically deployed in DDR/LPDDR and MIPI. The MX0023A InfiniiMax RC probe provides the best of both worlds – high bandwidth and low loading, offering up to 25 GHz bandwidth and RC input impedance profile for extremely low midband loading necessary to address modern high-speed probing requirements. It also provides a wide variety of flexible connectivity solution, covering today’s emerging signaling standards such as DDR5/LPDDR5 and other high-speed signal debug and validation test needs.
• 25 GHz bandwidth -- when used with MX0100A
• “RC” input impedance architecture – 25 kΩ SE, 50 kΩ diff @ DC, 170 fF with MX0100A micro probe head
• Attenuation range: 1:1 or 4:1, autoswitchable
• ± 16 V offset range
•Probe amp specific S-parameter correction filter ensures flat frequency response
•Compatible with new probe heads and most of InfiniiMax I/II probe heads
•AutoProbe II interface compatible with Infiniium UXR, 90000X, V, Z, Q series
Higher accuracy and lower noise
Each individual InfiniiMax RC probe amplifier contains its own frequency response data. As with the InfiniiMax III and III+ probe amp, the unique s-parameters of the InfiniiMax RC probe amp are stored in the probe amp and are used with the s-parameters of the various probe heads to further flatten the magnitude and phase response of the probe for high accuracy measurements. A proprietary ASIC technology is utilized for the InfiniiMax RC probe to accommodate the highest performance needs and is unmatched by any product in the market. The technology enables an auto-switchable 1:1 and 4:1 attenuation ratio of the probe for superior noise performance, while maintaining the maximum 25 GHz bandwidth. At 1:1 attenuation ratio, the probe provides 25 nV/√(Hz) of excellent spectral noise density referred to the input of the probe, which is comparable to the market leading InfiniiMax II 1169B/68B probes.
Extensive line-up of probe heads and accessories Keysight’s InfiniiMax RC probe supports a wide variety of highspeed probing applications with an extensive line-up of probe heads and accessories. Continuing the probe head topology pioneered by Keysight in the InfiniiMax I and II probe systems, three new probe heads are provided to accommodate multiple use models. The MX0100A and MX0106A offer an exceptionally wide operating temperature range of -55 °C to +155 °C, making them ideal for environmental testing of a wide variety of highspeed devices.
What are you looking for?