What are you looking for?
Power Device Analyzer / Curve Tracer
Various power device analyzers provide wide voltage and current ranges that cover various power devices such as IGBT, super junction MOSFET, power MOSFET, thyristors, GTO, diode and so on. Capacitance and gate charge besides IV are evaluated.

Get the Next-Gen Curve Tracer at a Lower Cost
For a limited time, save up to 30% when you purchase the B1506A-H20/H50/H70.
The Keysight Power Device Analyzers are the best solutions for power device evaluation. All Power Device Analyzers have wide voltage and current ranges and other features that make them capable of handling all types of power devices.
The B1505A Power Device Analyzer / Curve Tracer is focused on the needs of power device manufacturers, while the B1506A Power Device Analyzer for Circuit Design is focused on the needs of power electronics circuit / product manufacturers.
B1506A Power Device Analyzer / Curve Tracer for Circuit Design
A complete solution that can help power electronic circuit designers maximize the value of their power electronics products by enabling them to select the correct power devices for their applications. It can evaluate all relevant device parameters under a wide range of operating conditions, including IV parameters such as breakdown voltage and on-resistance, as well as three terminal FET capacitances, gate charge, and power loss. The B1506A Power Device Analyzer/Curve Tracer for Circuit Design meets and exceeds all curve tracer capabilities.

Find the Solution That's Right for You
Protect Your Innovation Investment
Featured Resources for the Power Device Analyzer / Curve Tracer
Want help or have questions?