End-to-End Security for Multiple-System Operators

If you're a pay TV operator or telecom provider offering multiple services, Keysight can help mitigate risks that could impact your devices, backend systems, and media services. We assess and address vulnerabilities such as:

  • Remote bricking and service theft
  • Attacks on backend infrastructure via client devices
  • Unauthorized upgrades and subscription bypasses
  • Reputational damage and liability issues
  • Compliance with DRM and MovieLabs security standards

Typical penetration tests focus on servers and backend infrastructures, potentially missing significant risks posed by media applications and devices like set-top boxes (STBs), smart TVs, or connected home networks. Testing the backend may consider only the general attacker profile, neglecting potential security breaches and costs from devices or applications.

Our expertise ranges from holistic device security, such as Android TVs, networking, and secure boot, to hardware security and trusted execution environment security. Our specialized experience gives you a unique advantage in the multiple service operator market.

Why Evaluate Network CPE Devices with Keysight?

Vector illustration of bar chart with a star over the center bar denoting the winner on a circular red icon

Proven track record

We've performed device evaluations for more than 500 network CPEs, STBs, and TV evaluations, including MovieLabs and DRM requirements for PlayReady, Widevine, and ChinaDRM.

Vector illustration of lock securely closed on circular red icon

Build end-to-end security

Our evaluations go beyond the basics to ensure end-to-end security and are designed to guide you throughout the development process.

Vector illustration of interconnected lines and arrows in circular red icon

Customized solutions

We offer a tailored security assessment for the specific security needs of each device, including general security posture, and the effects on the backend network, DRM, or MovieLabs requirements.

Interested in this service? Reach out to learn more.

한국