Automotive Technology Security at Every Stage of Development

Keysight draws from deep experience performing automotive industry and research work as the base of our automotive security penetration test and risk analysis evaluation services. With a team of automotive experts, security experts, support vehicle manufacturers, and suppliers, we can help you before, during, and after the manufacturing phase of your products.

The automotive industry is experiencing tremendous change. Electric cars, connected cars, and ultimately autonomous cars create new challenges for the engineers developing them. One of these challenges is security — the technological developments in connectivity, data use, and storage in a car or connected back-end system come with responsibility.

Modern connected car users need to be sure that their private data is stored and communicated securely, so it’s not adequate to source good components and simply connect them to a network or ecosystem. Designers and manufacturers must develop and implement the architecture securely throughout the lifecycle.

What's Included in Our Automotive Security Evaluation?

Vector illustration of magnifying glass examining a lock on circular red icon

Penetration testing

We evaluate the security of your automotive devices, mobile applications, and back-end services. Our dedicated team of automotive security experts will test the robustness of your solution.

Vector illustration of report on clipboard on circular red icon

Code and design review

Early on, we help automotive vendors ensure security robustness by establishing proper security requirements. During active development, we provide security review services such as design and source code review. In our vulnerability analysis, we cover the solution itself as well as review its implementation in the final product.

Vector illustration of scanner detect location points on circular red icon

Threat and risk analysis

We evaluate your solution and provide an extensive report on potential security risks, which we identify from an attacker’s perspective. The bottom line? If there’s a weak link, we’ll find it.

Your Trusted Security Partner

We have performed more than 50 security evaluation projects for more than 25 customers, including:

  • Source code reviews for tier one and tier two manufacturers
  • Architecture / design reviews for tier one and tier two manufacturers
  • Design reviews and secure boot reviews on chipsets for top semiconductor powerhouses
  • Vulnerability analysis and penetration testing for tier one solutions

Interested in this service? Reach out to learn more.