무엇을 찾고 있습니까?
Novus-NP 10G/1G/100M
Highlights
- High-performance Layer 4–7 testing using Keysight's IxLoad application—up to 40G bidirectional application throughput per load module
- Ultra-high scale and performance for emulating L2/3 protocols to validate performance and scalability of L2/3 routing/switching and data center test cases using Keysight's IxNetwork application
- Full line-rate traffic generation to evaluate ASIC designs, FPGAs, and hardware switch fabrics
- Support for testing SFP+ and 10GBase-T RJ-45 copper ports at different speeds simultaneously on the same load module
- Industry-standard RFC tests and protocol emulation in large test bed with hundreds of 10G, 1G, and/or 100M ports in a single test—to benchmark data plane and performance and scale of ultra-high-density network equipment
- 10G, 1G, and 100M line-rate hardware packet capture and decode tools to detect and debug data transmission errors
- Application support for IxExplorer, IxNetwork, IxLoad, and the related Tcl and automation APIs
- Support for a broad range of IxLoad L4-7 application layer testing including voice, video and access protocols
- Flexible 4:1 CPU and memory aggregation, for high-scale protocol emulation and performance
- Flexible custom packet generation
- Real-time latency with latency resolution of up to 2.5ns
- Extensive port and traffic flow statistics
- Advanced sequence checking with duplicate packet detection
- Novus-NP 10GE/1GE/100M brings a new level of performance with a broad range of coverage of all the most popular features of IxNetwork and IxLoad applications
Extend and Simplify Your Multi-Rate Ethernet and Application Delivery Testing
High-Density 10G/1G/100M Multi-Rate Ethernet In One Load Module
Keysight's Novus-NP 10/1 family of load modules offers complete Layer 2–7 (L2-7) network and application testing in a single system.
Novus-NP combines the innovative Novus load module architecture with the unique NP (network processor) technology to create a high-density, scalable, and high-performance application traffic generation platform.
Capable of emulating up to 40G of application traffic and generating and analyzing wire-speed Layer 2–3 traffic on its 16 dual-PHY ports (SFP+ and 10GBase-T RJ45), Novus-NP is the efficient platform for creating ultra-high-density test environments for 10GE/1GE/100M Ethernet over copper and fiber. A single 12-slot chassis supports up to 192 10GE/1GE/100M test ports and can generate up to 480Gpbs of stateful traffic.
Novus-NP 10GE/1GE/100M load modules are available in two different models to match your requirements and budget:
- NOVUS-NP 10/1GE16DP: A full-featured 16-port, Dual-PHY (RJ45 and SFP+) 10GE/1GE/100M load module designed for high-density testing.
- NOVUS-NP 10/1GE8DP: A full-featured 8-port, Dual-PHY (RJ45 and SFP+) 10GE and 1GE load module designed for high-density application delivery and switch testing. To support evolving test needs, users can perform a software field-upgrade to a full 16-port NOVUS-NP 10/1G16DP load module.
(Customer support login required)
Extend the Capabilities
Featured Resources
Related Products
Want help or have questions?