무엇을 찾고 있습니까?
Inspector FJ2 Fault Injection System
Power Bundle
Complete setup for non-invasive voltage fault injection
Highlights
The Keysight Inspector FJ2 Fault Injection System Power Bundle setup contains everything you need for non-invasive voltage fault injection. It consists of devices used for voltage glitching attacks, where our glitch pattern generator forms an interface to communicate to your targets with clock glitching. Complete your setup with a workstation and Keysight’s Inspector Professional Fault Injection software available with Java framework or Python framework. We will install all equipment and train your staff on-site to get your system up and running as quickly as possible.
The Keysight Inspector FJ2 Fault Injection System Power Bundle includes:
- Glitch Pattern Generator
- 1.5 A Glitch Amplifier
- 30 A Glitch Amplifier
- Precision XYZ Stage
- Glitch Amplifier Needle
- Hardware Crypto Training Target
- Three-year subscription of Keysight Inspector Fault Injection Professional software
- Licenses:
- One Inspector subscription seat with dongle included
- Analysis Workstation
- Two-day Fault Injection Essential Training session for four people (session includes a trainer on-site)
Get Up and Running with Fault Injection
Our expert trainers provide on-site training to help your team learn how to use our fault injection system effectively.
Need a refresher on fault injection essentials?
Want help or have questions?