검색 결과 페이지입니다. .
추천 검색 결과 보기:
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
U1832A USB Smart Noise Source, 10 MHz to 18 GHz, 5 dB ENR Nominal
The USB-powered (USB TMC compliant) U1832A provides broadband noise figure measurements from 10 MHz – 18 GHz with modular signal analyzer, benchtop X-Series signal analyzers and Fieldfox
Highlights
- Automatic upload of ENR data to the analyzers via USB connection (USB TMC compliant) significantly speeds up the overall setup time
- Electronic storage of Excess Noise Ratio (ENR) calibration data decreases opportunity for user error
- Temperature sensing improves measurement accuracy, leading to tighter specification of device performance
The U1832A is a versatile USB-powered smart noise source. The USB connection (USB TMC compliant) significantly reduces setup time and provides compatibility with noise figure analyzers and signal analyzers. The broadband noise source accurately measures noise figures from 10 MHz to 18 GHz.
Interested in a U1832A?
Featured Resources
Want help or have questions?