Use with handheld DMMs; consists of insulated test leads, 19-mm-tips test probes, and 4-mm tips test probes

HIGHLIGHTS

  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating (highly recommended for CAT IV environment)
     

The U1169A consists of one pair (red and black) of insulated test leads, one pair of test probes with 19-mm tips and another pair of test probes with 4-mm tips. Recommended for use with Keysight handheld digital multimeters. Rated at CAT III 1000V, CAT IV 600V, 15A.

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.

역량확대

다른 도움이 필요하십니까?