Compatible with the U1230/40/50/70 handheld DMMs; includes test leads, test probes, alligator clips, and SMT and mini grabbers

HIGHLIGHTS

  • Test leads: CAT III 1000V, CAT IV 600V, 15A rating
  • Test probe (19-mm tips): CAT II 1000V, 15A rating
  • Test probe (4-mm tips): CAT III 1000V, CAT IV 600V, 15A rating (highly recommended for CAT IV environment) Alligator Clips: Cat III 1000V, CAT IV 600V, 15A rating
  • Fine Tip Test Probes: Cat II 300V, 3A
  • SMT Grabber: Cat II 300V, 3A
  • Mini Grabber (black only): Cat II 300V, 3A
     

The Keysight U1168A standard test lead kit is compatible with the U1230, U1240, U1250 and U1270 Series handheld digital multimeters. The set includes one pair of test leads, test probes (19-mm tips), test probes (4-mm tips), alligator clips, fine tip test probes, SMT Grabbers and mini grabber ( black only).

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.

역량확대

다른 도움이 필요하십니까?