무엇을 찾고 있습니까?
E8717A Lidar Target Simulator — Distance, Reflectivity, 3D Objects
Simulate targets with both distance and reflectivity in a compact bench setup, with advance features and analytical software to gain insights into LIDAR sensor performance.
Highlights
Automotive Lidar (Light Detection and Ranging) Target Simulator
Lidar technology has come a long way from
its use in meteorology and topography. It is fast becoming an automotive sensor
that is both a key addition to advanced driver assistance systems (ADAS) and an
enabler of autonomous vehicles. The tremendous investment in lidar technology
in the automotive market is an indicator that it is poised for increased
adoption, but there are cost, quality, and time-to-market challenges to
overcome. Validation and testing will play a key role in addressing the
challenges impacting the future of autonomous vehicles.
Keysight’s lidar target simulator is an exciting step into the future of lidar sensor testing. The compact design frees up valuable space and its features offer powerful insights into lidar performance. The solution enables you to do the following:
- Simulate and automatically sweep in distance and reflectivity
- Implement both solid-state and mechanical rotating lidar sensors
- Perform 3D / real-world object simulation
- Improve quality and yield with insights from innovative visualization and analytical software
Revolutionary LIDAR Test Solution
Consolidate your LIDAR test into a bench setup that compromises of multiple test and analytical capabilities. Choose to implement with a full solution from Keysight or your cobot of choice. The combination of the LIDAR target simulator and cobot opens up the coverage of test in the field of view. Benefit further from many advantages:
- Avoid maintaining multiple test and target setups
- Saving mechanical automation cost and floor space
- Reduce handling variability, improving accuracy and repeatability
- Analyzing point cloud probability of detection beyond real world targets
- Increasing yield and throughput with data analytics
Interested in a E8717A?
Extend the Capabilities of Your E8717A LIDAR Target Simulator
Featured Resources
Want help or have questions?