무엇을 찾고 있습니까?
E2616A 0.65 mm Wedge Probe Adapter for TQFP and PQFP, 8-Signal
Safely connect to surface mount ICs and avoid shorting pins with this mechanically noninvasive adapter
Safely connect to surface mount ICs and avoid shorting pins with this mechanically noninvasive adapter
HIGHLIGHTS
- 표면 실장 IC에 연결하기 쉬움
- 단락 발생 가능성이 없어 안전함
- 기계적으로 비침입적 접촉
- 작동 전압: 40V(dc + 피크 ac) 미만
- 작동 전류: 최대 0.5A
- 접촉 간 캐패시턴스: 2pF(일반)
- 자기인덕턴스: 15nH(일반)
- 접촉 저항: <0.1Ω
The Keysight E2616A is a wedge probe adapter for thin quad flat pack (TQFP) and plastic quad flat pack (QFP).If you've ever tried to probe a surface mount component, you've probably experienced one or more of the following frustrating situations: accidentally shorting IC pins together; electrical and/or mechanical problems with soldering small wires onto leads; and/or holding multiple probes and trying to use your scope at the same time. The Keysight Wedge Probe Adapter provides a solution to these frustrations.
It is easy to insert and stays put - no need to solder small wires onto leads. The Wedge is mechanically non-invasive, so you won't damage the legs of the IC. It makes two contact points with each leg of the IC. This redundant physical connection increases the electrical reliability of the connection.
- 표면 실장 IC에 연결하기 쉬움
- 단락 발생 가능성이 없어 안전함
- 기계적으로 비침입적 접촉
- 작동 전압: 40V(dc + 피크 ac) 미만
- 작동 전류: 최대 0.5A
- 접촉 간 캐패시턴스: 2pF(일반)
- 자기인덕턴스: 15nH(일반)
- 접촉 저항: <0.1Ω
역량확대
다른 도움이 필요하십니까?