HIGHLIGHTS

  • The ultimate bundle enables all 3000A, 3000T, and 3000G X-Series oscilloscope software options: D3000AUTB, D3000GENB, D3000AERB, D3000PWRB, and D3000USBB
  • This includes several serial protocols triggering and decode options, mask testing, frequency response analysis (Bode - 3000T/G X-Series only), advanced math, and more
  • Digital voltmeter (DVM) and educators training kit are already included standard on 3000A/T/G X-Series oscilloscopes
  • Note that hardware options such as the WaveGen and MSO channels are not included in this bundle

The ultimate bundle software package for the InfiniiVision 3000A, 3000T, and 3000G X-Series oscilloscopes bundles all the serial bus protocol trigger and decode capabilities, as well as all the advanced measurement capabilities of the individual licensed industry / application software packages (auto, power, aero, USB, and embedded).

Software Bundle icon

Interested in a D3000BDLB?

Want help or have questions?