무엇을 찾고 있습니까?
CX1104A Selectable Shunt Current Sensor ±40 V, 20 MHz
CX1104A 선택형 션트 전류 센서는 CX3300 시리즈 전용 액세서리로, 교정된 가용 저항성 센서 헤드가 부착된 상태로 1 μA ~ 15 A 범위의 최대 20 MHz 대역폭까지 동적 전류를 측정할 수 있습니다
HIGHLIGHTS
- Use an available Calibrated Resistive Sensor Head (CX1211A to CX1216A)
- Up to 15 A current waveform measurement
- Low-noise current sensing from 1 μA
- Small insertion resistance by resistive sensor heads: 5.5 mΩ to 1 Ω
- Maximum standalone bandwidth: 20 MHz
- Flat frequency response without frequency derating
- Wide common mode voltage range: up to ±40 V
- Furnished banana adapter enabling easy and higher current measurement
The CX1104A selectable shunt Current Sensor enables dynamic current measurements from 1 μA to 15 A using the low-noise sensing technology. Using one of 6 available Calibrated Resistive Sensor Heads, CX1211A to CX1216A, you can make dynamic current measurements with the most appropriate measurement range. Since the insertion resistance of these resistive sensors are quite small, from 5.5 mΩ to 1 Ω, you do not have to be concerned about the voltage drop across the sensor. The frequency response of CX1104A is extended to 20 MHz without large fluctuations, and there is no frequency derating usually seen in the case of current probes. Since the resistive sensor head is calibrated, you are able to make more accurate current measurements than ever. A banana adapter is furnished for convenient high current measurements.
CX1104A에 관심이 있으신가요?
특집 리소스: CX1104A 전류 센서, 선택형 저항성 센서 헤드, ±40 V, 20 MHz
다른 도움이 필요하십니까?