검색 결과 페이지입니다. .
추천 검색 결과 보기:
무엇을 찾고 있습니까?
추천 검색어
No product matches found - System Exception
일치하는 컨텐츠
Automotive Adapter AE6961A SMB FAKRA to 3.5 RPC
SMB FAKRA to 3.5 RPC
HIGHLIGHTS
Reliable, quick and consistent connection between FAKRA and SMA
- Adapt FAKRA to SMA for connection to an oscilloscope or other test equipment
- Use standalone or with AE6941A automotive test fixture
- Measurement accuracy and versatility for automotive MDI adaption
- Bandwidth DC – 6 GHz
The Keysight AE6961A FAKRA to 3.5 SMA adapter offers a way of connecting to your automotive MDI interface. FAKRA products have been designed specifically for automotive applications. They are designed to work DC to 6 GHz. On the other end of the connecter is an RPC-3.50 connector (Rosenberger Precision Connector). The RPC connector is intermateable with common 3.50 mm, SMA, K and RPC-2.92 connectors.
AE6961A fixtures are from Rosenberger and can be used for Automotive Ethernet 802.3ch and for lower gears of MIPI A-PHY, ASA. For more information please see the links below:
Related Products
Want help or have questions?