무엇을 찾고 있습니까?
AE2000T Automotive SerDes Transmit Compliance Test Solution
MIPI A-PHY 또는 ASA 데이터의 물리 계층 전송에 대한 상호운용성 및 데이터 무결성 보장
Highlights
MIPI A-PHY and ASA Transmit Compliance Test
Advanced Driver Assistance Systems (ADAS) connected cars and Autonomous Vehicles (AVs) are transforming vehicles. Many new features are delivered through a mix of sensors, cameras, and networks and require more and faster data with each iteration.
Many in-vehicle camera and displays are already connected to ECUs via a SerDes connection. With the introduction of MIPI A-PHY and Automotive SerDes Alliance (ASA) the chipsets can be utilized and supported by multiple silicon vendors and interoperability between those vendors.
The AE2000T automotive SerDes Tx compliance test solution covers 2 standards and 5 gears/speed grades in one solution:
- MIPI A-PHY
- ASA
Key Capabilities
- Wide range of tests for standards conformance of MIPI A-PHY and ASA.
- Automatic configuration of all the required test equipment.
- Trust the results, accurate and repeatable with Keysight oscilloscopes.
- Test framework that reports multi trial results with full array of statistics for each measurement with worst case measurement result.
- Detailed information on each test mode for each speed grade or test gear that runs, so you can follow up and debug.
Ordering information
- Software licenses are available either as node-locked, transportable, USB, or floating.
- Licenses are available for purchase with 6-, 12-, 24- or 36-month support.
- Software supports Infinium UXR-Series oscilloscopes.
무료 체험판
AE2010T의 30일 체험판 라이센스를 받아 보십시오.
자동차 SerDes의 역량 확대
특집 리소스: 자동차 SerDes 테스트
참고 자료
다른 도움이 필요하십니까?