N6141EM0E | EMI Measurement Application | |
N9061EM0E | Remote Language Compatibility Measurement Application | |
N9062EM0E | SCPI Language Compatibility Measurement Application | |
N9063EM0E | Analog Demodulation Measurement Application | |
N9067EM0E | Pulse Analysis Measurement Application | |
N9068EM0E | Phase Noise Measurement Application | |
N9069EM0E | Noise Figure Measurement Application | |
N9071EM0E | GSM/EDGE/Evo Measurement Application | |
N9073EM0E | W-CDMA/HSPA+ Measurement Application | |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | |
N9077EM1E | WLAN 802.11ac/ax Measurement Application | |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | |
N9080EM3E | NB-IoT and eMTC FDD Measurement Application | |
N9081EM0E | Bluetooth (TM) Measurement Application | |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | |
N9084EM0E | Short Range Communications and IoT Measurement Application | |
N9085EM0E | 5G NR Measurement Application | |
N9041RT1B | Real-time analysis up to maximum available BW, Basic Detection | |
N9041RT2B | Real-time analysis up to maximum available BW, Optimum Detection | |
N90EMEMCB | Basic EMC Functionality | |
N90EMFP2B | Fast power | |
N90EMRBEB | Resolution Bandwidth Extended | |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application | |
N9080EM4E | LTE V2X measurement application | |
N9072EM0E | cdma2000 measurement application, remote control only | |
N9076EM0E | 1xEV-DO measurement application, remote control only | |
N9079EM0E | TD-Scdma/HSPA measurement application, remote control only | |
89601301C | Multi-vendor hardware connectivity | |
89601AYAC | Digital demodulation analysis | |
89601B7NC | 3G modulation analysis | |
89601200C | Advanced vector signal analysis all-inclusive with no frequency, bandwidth limits and up to 64 channels | |
N9055EM0E | Power Amplifier Measurement Application | |
89601B7RC | Wireless connectivity modulation analysis | |
89601BHFC | Custom OFDM modulation analysis | |
89601BHGC | LTE/LTE-A FDD modulation analysis | |
89601BHHC | LTE/LTE-A TDD modulation analysis | |
89601BHMC | DOCSIS modulation analysis | |
89601BHNC | 89601BHNC 5G NR/5G-Advanced modulation analysis | |
89601BHPC | FMCW radar analysis | |
89601BHQC | Pulse analysis | |
89601BHTC | IoT modulation analysis | |
89601BHXC | High throughput WLAN modulation analysis | |
N90EMPSMB | Power Suite Measurement Application | |
89601PSMC | Power Suite Measurement | |
N9085EM4E | NR V2X Measurement Application | |
89601QAMC | WLAN 4096QAM modulation | |
N9077EM2E | WLAN 802.11be Measurement Application | |
89601BVXC | High throughput WLAN modulation analysis, limited | |
N90EMQAMB | WLAN 4096QAM modulation | |