Good, Better, Best Value Bundles Infiniium MXR-Series Oscilloscopes

전단지

Save Up to 30% on Pre-Configured MXR Bundles

 

Need to meet tough design constraints on a tight budget? Keysight’s Good, Better, Best Value Bundles on our MXR A and B-Series oscilloscopes can help jumpstart your next design project. Knowing what to order for your specific application can be daunting, so we made ordering easier by prepackaging commonly-used features and software into convenient bundles. Enjoy savings of up to 30% when you purchase a new MXR oscilloscope and choose the bundle that best fits your needs

 

What’s Included in the MXR Good, Better, Best Bundles

 

Keysight engineers crafted the following pre-configured bundles to help you meet design needs easily and economically

MXR A-Series bundles

 

Bundle component

Description

Good bundle MXRxxx-010

Better bundle MXRxxx-020

Best bundle MXRxxx-030

MXR1xx/2xx/4xx/6xxA

MXR oscilloscopes, ≥1 GHz


MXR000-MSO

16 digital channels

MXR000-WAV

50 MHz waveform generator

D9110LSSP

Low-speed serial protocol package

D9110SCNA

InfiniiScan Event Identification Software

 

MXR000-400

400 Mpts/channel memory upgrade

 

 

MXR000-GIG

1.6 Gpts combined flexible memory

 

 

MXR000-320

RTSA (320 MHz) and DDC (2 GHz)

 

 

 

Savings

15%

20%

25%

 

MXR B-Series bundles

 

Bundle component

Description

Good bundle MXRxxx-010

Better bundle MXRxxx-020

Best bundle MXRxxx-030

MXR1xx/2xx/4xx/6xxB

MXR oscilloscopes, ≥1 GHz

MXR000-MSO

16 digital channels

D9010LSSP

Low-speed protocol bundle

MXR000-400

400 Mpts/ch memory upgrade

 

MXR000-GIG

1.6 Gpts combined flexible memory

 

 

MXR001-01T

1 TB removable SSD 

 

 

MXR000-160

RTSA (160 MHz) and DDC (2 GHz)

 

 

 

Savings

20%

25%

30%