기술 개요
Achieve fast, accurate, and consistent measurement
Keysight Electronic Calibration (ECal) modules bring calibration to your vector network analyzers with just a single connection. The ECal modules are state-of-the-art, solid-state devices with programmable and highly repeatable impedance states which are traceable via the National Metrology Institute. ECal modules are controlled directly from the Keysight network analyzers; no external PC is required. Electronic calibration replaces traditional mechanical standard calibration and provides consistent calibration and eliminates operator error while bringing convenience and simplicity to your calibration routine.
Key Features
Keysight ECal modules make calibration of vector network analyzers fast, easy and accurate. These features make Keysight ECal modules an ideal solution for calibrating Keysight vector network analyzers such as the PNA, ENA, PXI VNA, FieldFox and USB VNA’s.
무엇을 찾고 있습니까?