SystemVue Electronic System-Level (ESL) Design Software

Brochures

Keysight EEsof EDA

SystemVue Electronic System-Level (ESL) Design Software

Shortest path from imagination to verified hardware for physical layer systems design

Discovering SystemVue

SystemVue is a multi-domain modeling implementation and verification cockpit for electronic system-level (ESL) design. It allows system architects and algorithm developers to cross traditional Baseband and RF boundaries in order to innovate the physical layer (PHY) of next generation aerospace/defense and wireless communications systems. SystemVue simplifies tasks by integrating popular DSP modeling and implementation interfaces, along with accurate RF EDA tools, Standards/IP references, and Test and Measurement links into a single, highly productive environment. The result is that SystemVue “speaks RF,” links model-based design across important domains, and cuts PHY development and verification time in half.

Enabling Model Based Design Across Baseband and RF Domains

Wherever you are in the design flow

System Architects

  • Simple and easy model based design workflow
  • Multi-domain modeling for RF, baseband, and algorithms
  • Fast link level analysis of Layer 1 systems

Baseband architects and algorithm developers

  • Multi-language modeling
  • Target neutral IP development
  • Cross domain debugging of IP

RF system architects

  • Accurate models and analysis in native Frequency domain
  • Flow integrity with circuit level design (ADS)
  • Integration with vector modulation analysis

Embedded FPGA and DSP HW designers

  • Advanced analysis and heuristics for fixed point systems
  • Link algorithms to HW in common formats
  • Structured verification from design to implementation

System verifiers

  • Use measurement-grade reference IP, or create custom signals
  • Verify system block level interoperability at all levels of H/W abstraction
  • IP aggregation, including both BB and RF systems

Baseband Algorithms and Modeling

Design flow connectivity

Open modeling for easy IP integration

  • Open modeling interfaces make it easy to adopt and re-use your IP
  • Cross-domain debug and verification
  • An integrated, tops-down design flow includes RF, Comms, and C++/HDL

SystemVue supports common modeling languages

  • Connect to EDA design flows and virtual platforms through code-generation
  • Direct integration of MATLAB

FPGA Hardware Design Flow

  • Rapid Prototyping of system-level performance
  • Fixed-Point Library for hardware-true effects at the system level, prior to targeting
  • VHDL/Verilog code generation provides path to rapid prototyping and hardware

Accelerating realistic verification

  • Attractive licensing from workgroups to whole enterprises, for IP and asset re-use
  • Natural enterprise deployment of model libraries
  • Validate SystemC and CatapultC communications PHY models

Accurate RF and Channel Effects for System Architects

Accuracy enables insight

Virtualize the RF to include more RF effects

  • Enjoy superior RF results with less detailed RF knowledge, and less RF flow integration
  • Virtualize the RF, so that baseband tools can work smarter, faster, independent of RF flow complexity, but with greater confidence
  • Dedicated RF system simulator, for RF-true architectures, X-parameters 1 , spurs, analog effects

Connect with real RF design flows

  • Close the modeling loop and unite design teams
  • Direct links to RF H/W design flows in GoldenGate, ADS, including co-simulation
  • Control link-level fidelity with faster, credible RF simulations
  • Create better baseband algorithms and system architectures
  • More robust algorithms, through drive-test realism in the architecture phase
  • Create and refine RF System Architectures, then use them in System-level Dataflow
  • Accurate RF and channel capabilities enable link-level insights
  • Informed RF-Baseband partitioning allows reduced design margins
  • Include phased array antennas for 5G, radar and satellite RF system analysis