데이터 시트
In today’s EV market, components such as the DC-DC converter and on-board charging plays an impact in the mass adoption of EV. The DC-DC converter holds paramount importance as it serves the link between high voltage battery and various low-voltage systems. Meanwhile, the OBC enables EVs to charge from diverse sources providing flexibility and convenience to drivers. With advancements in technology, including higher power ratings and faster charging capabilities, these components are pivotal in enhancing practicality and attractiveness of electric vehicles.
The EV2020B/21B Electric Vehicle (EV) Manufacturing Functional Test System from Keysight is a scalable and configurable solution for testing DC-DC and OBC applications for EV. The solution is scalable up 120kW while maintaining a compact footprint, seamlessly integrated within a single rack. Moreover, dealing with high voltage safety is always the top priority, the EV2020B/21B comes equipped with several safety mechanism to protect the user and equipment such as high-power output inhibit, emergency power off and user configurable touch-safe high-power connectors. With its robust safety features and unparalleled scalability, the EV2020B/21B system empowers manufacturers to conduct comprehensive and reliable testing of EV components, driving forward the advancement and adoption of electric mobility.
무엇을 찾고 있습니까?