M809212CA – Receiver Conformance Test Application for OIF-CEI 5.0 (112G)

데이터 시트

The M809212CA electrical receiver conformance test application enables accurate and repeatable receiver test procedures following the OIF-CEI 5.0 recommendations to ensure interoperability between datacom interfaces with a lane rate of 112 Gbps. The test procedures are based on the Channel Operating Margin (COM) method for Medium Reach (MR) and Long Reach (LR) interface testing and on the stressed eye method for Very Short Reach (VSR) interface testing.