E6680E Wireless Test Set

데이터 시트

Verify Your Wi Fi 6E and 802.11be Designs

 

Look to the Future with a New Solution for IEEE 802.11be Testing

 

Signal bandwidths up to 320 MHz – twice the bandwidth of 802.11ax signals – and 4096 quadrature amplitude modulation (QAM) are two of the biggest changes introduced within the physical layer (PHY) of the Institute of Electrical and Electronic Engineers’ (IEEE) newest technology, 802.11be.

The E6680E is ready. Verifying Wi-Fi 6E and 802.11be devices is quick and easy with bandwidth to 800 MHz and frequency to 7.3 GHz. Generating and analyzing 1024QAM and 4096QAM signals uses application software based on Keysight’s familiar PathWave Signal Generation and X-Series Applications.

 

Optimize throughput without sacrificing flexibility

 

More bands and more antennas would seem to add test time and reduce throughput. The 16 ports of the E6680E flexibly test multiple bands, multiple antennas, and multiple devices supporting many use cases.

Fast test with just the right capability

The E6680E is ready to test your WLAN designs. Right out of the box, its familiar application software is licensed to your specifications. Software-only upgrades and three bandwidth options ensure you get just what you need today and tomorrow.

 

Performance Characteristics

 

Definitions

 

Specifications

 

Specifications are warranted for a calibrated instrument that has been stored for a minimum of two hours within the operating temperature range. A 45-minute warm-up period is required. Specifications are valid from 20 to 35 °C when an alignment has been performed at the current operating temperature.

 

Typical

 

The characteristic performance, that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, is not warranted, does not include measurement uncertainty, and is only valid at room temperature, about 23 °C.

 

Nominal

 

The mean or average characteristic performance, or the value of an attribute determined by design. This data is not warranted and measured at room temperature, about 23 °C.

 

Conditions

 

The specifications in this document apply to each port of a transceiver in the E6680E wireless test set. Ports are configured as half duplex (HD) – transmit or receive, or full duplex (FD) - transmit and receive.