Product Fact Sheets
The leading-edge graphical Picoammeter/Electrometer that can confidently measure down to 0.01 fA and up to 10 PΩ
Previously Intractable Measurement Enabled
• Superior 2 pA to 20 mA ranges and internal 1,000 V source ensure accurate 0.01 fA and 10 PΩ measurement capabilities
Graphical Viewing, Debug, and Characterization
• Time domain view enables capture of transient signal effects and selection of desired measurement data
• Real time histogram view provides quick statistical analysis of measurement data
Great measurement confidence
• Battery operation eliminates AC power noise from measurements
• Test setup integrity checking function and dedicated accessories ensure maximum accuracy
무엇을 찾고 있습니까?