데이터 시트
EDU33210 Series Function/Arbitrary Waveform Generators
The Keysight EDU33210 Series function/arbitrary waveform generators offer the standard signals and features you expect — such as modulation, sweep, and burst. It also provides features that give you the capabilities and flexibility you need to get your job done quickly, no matter how complex. An intuitive, information-packed front-panel interface enables you to easily recall where you left off when your attention is focused elsewhere. And that is just the beginning.
Features
• Use the signature 7-inch color display for a simultaneous parameter set up, signal viewing, and editing
• Get six built-in modulation types and 17 popular waveforms to simulate typical applications for testing
• Acquire 16-bit arbitrary waveform capability with memory up to 8 M samples per channel
• Begin using the USB and LAN IO interface for remote connectivity
• Receive Keysight's PathWave BenchVue software to enable PC control
Simple set up and operation
The 7-inch wide video graphics array (WVGA) color display gives you both the waveform setting and other parameters in one view. The EDU33212A 20 MHz dual-channel function/arbitrary waveform generator can simultaneously display both channels' waveform information. Color-coded keypads along with display and output connectors help you prevent set up and connection errors.
The EDU33210 Series 20 MHz function/arbitrary waveform generators ship standard with USB and LAN connectivity, making it easy for remote access and control. It supports operation using standard commands for programmable instruments (SCPI) language, interchangeable virtual instruments (IVI) driver, web browser, or Keysight's Pathwave BenchVue software.
The EDU33210 Series 20 MHz function/arbitrary waveform generators feature a built-in USB memory port enabling you to store setup parameters with a USB flash drive. This feature maximizes efficiency when you need to restore the same setup into all the function/arbitrary waveform generators in your lab. It also enables you to load the arbitrary waveform signal to the function generator quickly.
Signal Integrity: Outputting the Signals You Expect
If your generator is introducing spurious signals or harmonics, you will have a challenging time producing reliable designs. To be successful, you need to test with clean, precise, low-noise signals. The EDU33210 Series function/arbitrary waveform generators has the highest signal fidelity, so you can generate the exact waveforms you need for your most challenging measurements. You can be confident you are seeing your design's characteristics and not your waveform generator's measurements.
Arbitrary Waveform with Deep Memory
Are you looking to test your design with long, complex waveforms with a variety of anomalies? The EDU33210 Series function/arbitrary waveform generators come standard with up to 8 M samples per channel deep memory at a maximum of 1 M sample per waveform, providing sufficient memory to overcome your test challenges.
무엇을 찾고 있습니까?