M9415A VXT PXIe Vector Transceiver

데이터 시트

Technical Specifications

 

Definitions and conditions

 

Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications under the following conditions unless otherwise noted.

 

• Specifications are valid from 45 to 75 °C for individual module temperature, as reported by the module, and 20 to 35 °C for environment temperature unless otherwise noted

• Calibrated instrument has been stored for a minimum of 2 hours within the allowed operating range

• If instrument has previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range, instrument must have been stored for a minimum of 2 hours within the allowed operating range before turn-on

• 45-minute warm-up time with the Modular TRX application running

• Calibration cycle maintained

• When used with Keysight M9300A frequency reference and Keysight interconnect cables

• An “All Alignment” has been run within the previous 7 days

• A “Fast Alignment” has been run:

-        Within the previous 8 hours

-        If the environmental temperature has changed more than 5°C from the previous Fast Alignment

 

Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data does not include measurement uncertainty and is valid only at room temperature (approximately 25 °C) after alignment within the stated alignment time and temperature limits.

 

Nominal values indicate expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.

 

Recommended best practices in use

 

• Use slot blockers and EMC filler panels in empty module slots to ensure proper operating temperatures. Keysight chassis and slot blockers optimize module temperature performance and reliability of test.

• Set chassis fan to high at environmental temperatures above 35 °C.

 

Vector Signal Analyzer

 

Performance

 

Capture depth

 

Standard (Option M02)

256 MSa of IQ data

Option M05

512 MSa of IQ data

Frequency

 

Frequency range

 

Option F06

380 MHz to 6 GHz

Option F08

380 MHz to 8 GHz

Option F12

380 MHz to 12.3 GHz

Frequency reference

 

Accuracy, aging rate, stability

Refer to M9300A specifications

Frequency readout accuracy

 

CW

± (marker frequency x frequency reference accuracy + 0.10% x span +

5% x RBW + 2 Hz + 0.5 x horizontal resolution)

Demodulation

± (center frequency × frequency reference accuracy + 1 Hz)

Resolution

1 Hz

Analysis Bandwidth

 

Standard (Option B4X)

380 to 550 MHz

100 MHz

550 MHz to 1.31 GHz

200 MHz

1.31 to 12.3 GHz

400 MHz

Option B8X

380 to 550 MHz

100 MHz

550 MHz to 1.31 GHz

200 MHz

1.31 to 2 GHz

600 MHz

2 to 12.3 GHz

800 MHz

Option B12

380 to 550 MHz

100 MHz

550 MHz to 1.31 GHz

200 MHz

1.31 to 2 GHz

600 MHz

2 to 12.3 GHz

1.2 GHz

Triggering

 

Trigger

 

IQ analyzer

Free run, External 1, External 2, RF burst, Video, Periodic, PXI, Internal

Trigger delay range

–150 to 500 ms

Resolution

1/sample rate

Maximum safe input level

 

Average power input

 

RF input port

+27 dBm

Option HDX, Half duplex port

+27 dBm

DC volts

 

RF input port

30 Vdc

Option HDX, Half duplex port

30 Vdc