Obtaining data from various machines on the production floor requires a standard language so information can flow from machine to machine. Standardization also supports machine-to-business / business-to-machine solutions and helps eliminate the need to execute data transformation or translation. Manufacturers need machines that can support IPC-CFX, an electronics manufacturing industry-developed standard that addresses this challenge.
Integrating IPC-CFX involves accessing the configuration settings on the in-circuit tester to establish communication parameters. This includes defining communication protocols such as messaging formats and data exchange mechanisms, ensuring alignment with IPC-CFX standards. The Advanced Message Queuing Protocol ensures point-to-point security and protection of the connection and information, letting mission-critical industry sectors, like the military, aviation, or medical, use CFX with confidence.
Additional resources for integrating in-circuit tester into Industry 4.0
Need help finding the right solution for you?
何をお探しですか?