The Most Accurate Way to Test Energy Storages

Scienlab test systems from Keysight comprehensively and reliably test battery cells, modules, packs and battery management systems (BMS) for e-mobility, mobile, industrial, and stationary use. Keysight’s test systems with the Scienlab Energy Storage Discover (ESD) software helps you run customized performance, function, aging, and environmental tests. ESD includes standards compliance and conformance tests (e.g., ISO, DIN EN, and SAE).

Keysight Battery Cell Test Laboratory

Highlights

Keysight offers innovative and flexible Scienlab solutions for a variety of test requirements.

  • Regeneration capabilities that ensure first-class energy- and cost-efficiency
  • Constant measurement precision 
  • Electrochemical Impedance Spectroscopy on every channel
  • Synchronized recording of measurement data
  • Precise measuring technology for reproducible results
  • Modular concept for a flexible layout of the test environment
[an error occurred while processing this directive]

Drive the Future of E-Mobility

Accelerate the development and validation of batteries with Keysight’s Scienlab Battery Test Solutions. From cell chemistry to battery pack Keysight’s holistic approach is your key to success:

Streamline Your Battery Test Lab Management

Explore how Keysight’s PathWave Lab Operations Software for Battery Test helps you modernize your test workflows, eliminating legacy paper-based processes, and increasing data integrity and traceability. The integrated, web-based platform provides a 360-degree view of your lab—assets, software, test plans, results, reports—at virtually any time and place along your R&D workflow. Choose the suite and modules that meet your test requirements, or add modules later, giving you complete flexibility and cost-effectiveness.

SL113XA Scienlab Automotive EV Battery Test System

Battery Cell Test Revolution

Deliver your innovations faster and better with our high performance technology for testing battery cells with a minimal footprint with Scienlab's Combined Battery Test Solution (CBTS). The combination of battery test system and climatic chamber enables you to make the most out of your available test space capacity.

Benefit from the many advantages of the CBTS

  • Flexible DUT holder offers the possibility to use different cell types
  • Measurement accuracy through defined contacting
  • Time efficiency with rapid commissioning
  • Minimal footprint saves up to 40% space compared to separated test solutions

Keysight Investigates Re-Use/Repurpose of Automotive Batteries

Keysight has received a grant from the European Union and the Ministry of Economic Affairs, Industry, Climate Action and Energy of the State of North Rhine-Westphalia (MWIKE.NRW) to investigate the reuse of used automotive batteries from May 2024 to May 2027.

Innovative testing methods and classification strategies will ensure that used batteries from electric vehicles provide sufficient performance and safety for residential and industrial energy storage applications. The project is executed in collaboration with Second Life Batteries GmbH (consortium leader), BLC – The Battery Lifecycle Company GmbH, and Bergische Universität Wuppertal. It includes developing and validating battery management systems (BMS), analyzing the market, and testing battery storage systems in real-life scenarios. The aim is to extend the service life of the batteries and make a valuable contribution to reducing CO₂ emissions.

Re-Use Automotive Batteries Project

KeysightAccess

Reduce budget challenges with KeysightAccess subscription service.

Extend Your Capabilities With The Right Tools

Technology is constantly changing. So too are the requirements engineers face. Get more functionality out of your existing hardware today by complementing it with the right accessories to improve productivity and the right Keysight PathWave design and test automation software to accelerate your product development.

Featured Resources

ホワイトペーパー 2022.05.16

EVバッテリー評価への投資 -- EVバッテリー設計者にとってのメリット

EVバッテリー評価への投資 -- EVバッテリー設計者にとってのメリット

ガソリン車(ICE)が段階的に廃止され、クリーンエネルギーを使用する電気自動車(EV)に移行するには、EVを主流市場に投入するための多大な技術投資が必要になります。2035年までにICEの製造を廃止または制限するという政府法案により、EVエコシステムの需要が急増しています。そのため、より効率的なEVバッテリーテストの方法も、いっそう求められるようになっています。市場の需要増加のカギになるのは、持続可能な電動輸送システムを可能にするEVのサブシステムであるバッテリーです。現在の課題は、高速でコストパフォーマンスが高く、エネルギー効率の優れたプロセスを使用して、耐久性、パワー密度、および動作の安全性を向上させるバッテリーを開発することです。バッテリーデザインの重要な側面の1つは、性能テストです。これは、デザイン、製造、およびシステム統合の工程を含む重要なプロセスです。自由市場に投入されるすべてのバッテリーが、最高品質の安全性と動作性能を実現していることを保証します。EVバッテリーのテストは、最新のシステムや手法がなければ、費用と時間のかかる作業になる可能性があります。バッテリー設計工程を通じてベストプラクティスと最新テクノロジーを使用することで、バッテリー設計の課題を迅速かつ容易に解決することができます。この技術記事では、エンドツーエンドのEVバッテリー・テスト・システムに投資することの重要性を説明します。さらに、最先端のテクノロジーに投資することで、EVバッテリーの品質と性能を改善し、バッテリー設計者が航続距離性能、パワー密度、安全性を損なうことなく、以下のような主要な市場の原動力に対応する方法についても紹介します。

2022.05.16

すべてのリソースを表示

すべてのリソースを表示

Want help or have questions?