Highlights

Powering multi-channel emulation scenarios

Keysight S9165A Transceiver Control Unit is a solution component that works with other Keysight products providing LO, reference signals, and communication control for Keysight Remote Radio Head Transceivers.

When combined with the F8820A/B Propsim RF Channel Emulator and M1742A remote radio head transceiver, S9165A enables a K-band channel emulation solution, S8825A, for testing NTN aerospace satellite links.  

The S9165A supports up to eight independent channels, options 010 - 080.  The S9165A provides USB control, two independent local oscillators, and one reference frequency output per channel, enabling control of up to 8 Keysight Remote Radio Head Transceivers.

Want help or have questions?