何をお探しですか?
M1742A Transceiver 10-32 GHz
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set
スタート価格:
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set.
Highlights
The M1742A is the only Remote Radio Head supporting bi-directional testing at all 5G non-terrestrial networks (NTN) frequency bands with one hardware set. Two bi-directional RF ports support Tx and Rx verification. Two independent LO input ports support FDD and TDD measurements. Confidently test over the air at frequencies in the 5G NTN bands using one M1742A remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms.
機能の拡張
ご要望、ご質問はございませんか。