何をお探しですか?
F8820B PROPSIM FS16 Channel Emulator

Keysight's F8820B PROPSIM FS16 RF Channel Emulator enables you to perform in-lab benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow – from research and development to acceptance and field performance optimization
スタート価格:
Highlights
See the Real Performance of Your Design
Keysight's F8820B PROPSIM FS16 RF Channel Emulator enables you to perform in-lab benchmarking of devices, base stations, digital radios, and sensor systems across the entire product workflow – from research and development to acceptance and field performance optimization. PROPSIM FS16 emulates the dynamic radio channels between transmitters and receivers in real time. It cost-effectively supports uni-directional and bi-directional fading test configurations required in wireless testing across 6G, 5G, LTE, and aerospace and defense applications.
- Signal bandwidths 5, 10, 15, 20, 25, 30, 40, 50, 60, 80, 90, 100, 200, 400 MHz
- 5G NR carrier aggregation (CA) schemes up to 1.6 GHz
- 5G NR frequency range 1 and frequency range 2
- All 3GPP standard channel models
- Device MIMO OTA TS38.151
F8820B supports a wide range of deployment scenarios:
- 5G and 5G Advanced in non-standalone (NSA) and standalone (SA) modes
- Non-Terrestrial Networks, NTN (3GPP and non-3GPP)
- Prototyping 6G technologies
- Wi-Fi 7 (802.11be) and prototyping Wi-Fi 8 (802.11bn) technologies
- Ultra-wideband and Bluetooth LE use cases
- RF channel emulation from HF to mmWave frequencies
Extend the RF Range With the Right Tools
Get more functionality out of your existing hardware today by pairing it with the right mmWave access products
Featured Resources
Want help or have questions?