何をお探しですか?
34190Aラック・マウント・キット
本ラックフランジおよびフィラーパネルは、ラックの右半分または左半分に1台の測定器をマウントする場合に使用
スタート価格:
本ラックフランジおよびフィラーパネルは、ラックの右半分または左半分に1台の測定器をマウントする場合に使用
HIGHLIGHTS
- Rack cabinet: System II or System II Plus
The Keysight 34190A (5063-9240) rackmount kit is designed for use with only one instrument, mounted on either the left or the right side of the rack. The kit includes one rack flange and one half-rack width filler panel, 4 screws to attach the instrument, 4 rack screws with nuts and installation instructions in English.
The Keysight 34190A is compatible with the Keysight 34460A, 34461A, 34470A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33500 and 33600 series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.
Learn more about Data Acquisition Accessories and Options
機能の拡張
ご要望、ご質問はございませんか。