What are you looking for?
DS1050A Next-Generation Embedded Security Testbench
Scalable PXI-based solution to accelerate security testing
Already own this product? Visit Technical Support
Highlights
Leverage the high-speed PXIe architecture for faster, more precise security testing. The Next-Generation Embedded Security Testbench brings state-of-the-art PXI technology to Side Channel Analysis (SCA) and Fault Injection (FI) testing, offering unmatched performance, flexibility, and reliability. Designed for security professionals, this cutting-edge platform is built for the future, capable of reliably testing the most modern and high-speed targets.
- Delivers superior test results, utilizing best-in-class Keysight measurement devices.
- User-friendly interface featuring smart algorithms developed from years of experience, allowing users to focus on results rather than configuration.
- A secure investment: this state-of-the-art testbench is scriptable and can be extended to accommodate unforeseen future test scenarios.
- Offers a flexible solution compatible with your existing test devices.
- Reduces workspace clutter and improves efficiency through an integrated setup.
Core Platform Components
The Embedded Security Testbench is powered by three core components that establish the foundation of the platform: M9046A PXIe Chassis, M9038A PXIe Embedded Controller, and Inspector Software.

M9046A PXIe Chassis
Designed for easy integration into systems with multiple instrumentation, the M9046A provides up to 1675W of usable power and cooling capability up to 85W per slot. This makes it ideal for integrating Keysight PXI security test devices and combining them with third-party products as required.

M9038A PXIe High Performance Embedded Controller
Built with a 6-Core Intel CoffeeLake i7-9850HE processor, the M9038A is an excellent choice for complex applications requiring high computing power. Its connectivity options and 64 GB of memory make it perfect not only for the testbench control but also to run complex security analysis algorithms.

Inspector Software
Keysight Inspector software supports data acquisition and advanced cryptanalysis while testing embedded devices, chips, and smart cards. It simulates a wide range of fault conditions so you can proactively assess your devices' resilience and protect against vulnerabilities.

DS1060A Pattern Based Trigger Generator
Precise, reliable, and fast triggers are essential for effective device security testing. The DS1060A trigger generator delivers enhanced precision—up to 32 times greater than previous models. With automated configuration and support for high-speed target testing, it streamlines workflows for modern security testing teams.
- Analog Bandwidth: 2 GHz
- Sampling Rate: 4.8 GSa/s
- Maximum Pattern Size: 32,768 samples
- Integrated down converter
- Filter Bandwidth: 200 MHz
Standard Configurations



Extend the Capabilities for Your Embedded Device Security Testbench
Featured Resources
Ready to upgrade your embedded security testing setup? Talk to our experts today.