The AR8700I Automotive Radar Interference Immunity Test Solution enables stress testing of the automotive radar module from an RF and functional standpoint.

Highlights

AR8700I Automotive Radar Interference Immunity Test Solution

The Keysight AR8700I automotive radar interference immunity test solution generates interference signals for automotive radar module testing across the full frequency range for 24 GHz, 77 GHz, and 79 GHz radar and provides scalable bandwidth from 2.5 GHz to > 5 GHz, depending on test requirements.

  • Generate interference signals to robustly test radar modules
  • Generate signals for 60 GHz to 90 GHz
  • FMCW up/down/tri, custom chirp signal, and MFSK

Extend the Capabilities of Your Product

Want help or have questions?

Select a Country or Area