The Keysight AresONE T400GP-4P-QDD includes a four-port, 400GE high-performance fixed chassis model with inherent QSFPDD 400GE physical interfaces and Layers 1 through 3 support.

Highlights

  • Generate high traffic and achieve protocol emulation scale and performance for 400 / 200 / 100 / 50GE QSFP-DD interfaces.
  • Validate high protocol scale devices for performance and scalability with AresONE multispeed 400 / 200 / 100 / 50GE test capabilities and the Keysight IxNetwork Layers 2 through 3 test application.
  • Test in 400GE to 2 x 200GE, 4 x 100GE fan-out modes without reducing the number of transmit streams while receiving receive-side tracking per flow with full line-rate traffic and multiprotocol test scenarios.
  • Use L1 bit error rate test (BERT), KP4 forward error correction (FEC), and PAM4 receiver (Rx) eye histogram test features to simplify the testing of transceivers and cables.
  • Employ IxNetwork to validate mission-critical network infrastructure and Keysight IxSuiteStore for Layer 1 bit error rate test (BERT).

Extend the Capabilities of Your Product

Want help or have questions?