InfiniiVision 6000 X-Series Oscilloscopes
New price performance standard
New price performance standard
New bandwidth standard
Performance meets price: two opposing concepts meet in a portable 6-GHz oscilloscope.
- Surprisingly low starting prices
- 210 uVrms noise floor at 1 mV/div (6 GHz)
- 115 uVrms noise floor at 1 mV/div (1 GHz)
- Standard hardware bandwidth limit control
- Only 6” (15 cm) deep, 15 lbs (6.8 kg)
New visualization standard
Quickly troubleshoot your design by visualizing your challenges.
- > 450,000 wfms/sec update rate
- Hardware InfiniiScan Zone touch trigger
- 12.1-inch capacitive multi-touch screen
- Standard histogram and color grade
- Optional jitter and real-time eye diagram analysis
New integration standard
Get the power of 7 instruments in 1, fully upgradable.
- High-performance oscilloscope
- Integrated 16 digital channels on MSO models
- Serial protocol trigger and decode (option)
- Integrated dual-channel function/arbitrary waveform generator (option)
- Integrated 3-digit digital voltmeter
- Integrated 10-digit counter and totalizer
- Frequency response analyzer, Bode plots (optional)
Also with multi-language voice control and enhanced color FFT with peak search.
InfiniiVision 6000 X-Series oscilloscope models
Recommended probes and accessories