InfiniiVision 2000 X-Series

Product Fact Sheets

Product Fact Sheet

Oscilloscopes redefined

Breakthrough technology delivers more scope for the same budget

See more of your signal more of the time

  •  High resolution 8.5-inch display
  •  Up to 200,000 wfms/s update rate
  •  Fast, responsive MegaZoom IV deep memory, 1 Mpt per channel

Do more with the power of 6 instruments in 1

  •  Best–in-class oscilloscope
  •  Integrated 8-channel mixed signal oscilloscope (MSO) (optional)
  •  Serial protocol analyzer (optional)
  •  Industry-exclusive WaveGen built-in function generator (optional)
  •  Integrated digital voltmeter
  •  Integrated 5-digit counter

Get more investment protection with the industry’s only fully upgradable scope

  •  Upgradable bandwidth
  •  Upgradable MSO
  •  Upgradable WaveGen built-in 20 MHz function generator
  •  Upgradable measurement applications
  •  2-year recommended calibration interval