What are you looking for?
N7010A Active Termination Adapter, 30 GHz
Address applications such as HDMI 2.0, DisplayPort and MIPI M-PHY Gear 3/4 with this single-ended adapter
Starting from
HIGHLIGHTS
- 30 GHz single-ended active termination adapter supporting 2.92 mm/3.5 mm/SMA cable input
- Low attenuation setting (1.16:1) for high SNR, low noise measurements
- Ability to terminate signal to a 50 Ω non-ground voltage (VTERM)
The Keysight N7010A active termination adapter is a 30 GHz single-ended adapter featuring a user-adjustable common termination voltage (VTERM) and extremely low noise performance.
The adapter was designed to address applications such as HDMI 2.0, DisplayPort and MIPI M-PHY Gear 3/4. The oscilloscope can internally control the termination voltage to keep it between -4.0 V to +4.0 V. Utilizing low attenuation ratio setting (1.16:1), the adapter enables extremely lower noise floor.
This adapter is compatible with Infiniium UXR, 90000 Q-, Z-Series and V-Series oscilloscopes installed with software version 5.30 or higher and Infiniium 90000 X-Series with software version 5.50.0030 or higher. (N2852A is required with the Auto Probe III interface.)
![Active Termination Adapter](/content/dam/keysight/en/img/migrated/scene7/products/1a/PROD-2524818-01.png)
Interested in a N7010A?
Featured Resources for N7010A Active Termination Adapter, 30 GHz
Want help or have questions?