Data Sheets
D9050DDRC DDR5 Tx Compliance Test Software
The Keysight Technologies DDR5 compliance test application software provides a fast and easy way to test, debug and characterize your DDR5 designs. DDR5 technology offers high data rate of up to 6.4GT/s which enables higher bandwidth for data transfer with lower power. The DDR5 Tx compliance software offers full test coverage to enable testing of transmitter physical layer of the DDR5 DRAM, data buffer and register chips.
Features
The DDR5 compliance test application offers several key features to simplify the validation of your designs.
Comprehensive Test Coverage
The DDR5 compliance test application allows you to use the oscilloscope to perform automated testing and margin analysis on your DDR5 design. The application automatically configures the oscilloscope for each test and provides informative test result. It includes margin analysis indicating how close your device comes to passing or failing each test parameter. The DDR5 compliance test automates the measurement as specified in the specification, which helps save test time and design cost.
Easy Test Definition
The test application enhances the usability of Keysight Infiniium oscilloscopes for testing DDR5 devices which includes the DRAM, register and data buffer. The Keysight automated test framework guides you quickly through the steps required to define the setup, perform the tests, and view the test results. You can select a category of tests or select an individual test. The user interface is designed to minimize unnecessary reconnections, which will help save test time and minimize potential operator error. You can save the tests and configurations as project files and recall them for quick testing and review previous results. You can also run the compliance test with saved waveform files from the oscilloscope or the ADS simulation tool on your PC, freeing the oscilloscope for other data acquisition purposes.
Configurability and Guided Connection
The DDR5 compliance test application provides flexibility in your test setup. The application lets you define controls for critical test parameters such as voltage threshold values, number of waveforms used for analysis and customizable violation settings. Once you have configured the tests, the connection page will display the connection diagram for the test you have selected. You can also specify the number of test trials and only stop running selected tests when the stop condition is met. The application will save the worst-case test result to help you track down the anomalies in your signals.
Comprehensive Result Analysis
In addition to providing, you with measurement results, the DDR5 compliance test application reports how close your test results are to the specified test limit. You can specify the level at which warnings are to be issued. You are provided a full array of statistics for each measurement.
Data Analytics
The KS6810A data analytics web service software provides an interface that allows the user to export the test result directly to the data repository server via a URL. The user can retrieve the aggregated measurement to be viewed using the visualization tool included in the KS6810A software. The visualization tool provides graphical plots in histogram or line mode that describes the measurement in different test conditions or properties.
Thorough Performance Reporting
The DDR5 compliance test application generates HTML reports that captures the performance, status, and margins of your device under test. It also captures screenshots of critical measurements of your reference and documentation. This report is suitable for printing and sharing with your test vendors, customers, and suppliers.
Recommended Oscilloscope
The DDR5 software is compatible with the Infiniium series oscilloscopes with operating software revision of 6.30 or higher.
Flexible Software Licensing and KeysightCare Software Support Subscriptions
Keysight offers a variety of flexible licensing options to fit your needs and budget. Choose your license term, license type, and KeysightCare software support subscription.
License terms
Perpetual – Perpetual licenses can be used indefinitely.
Subscription – Subscription licenses can be used through the term of the license only (6, 12, 24, or 36 months).
License types
Node-locked – License can be used on one specified instrument/computer.
Transportable – License can be used on one instrument/computer at a time but may be transferred to another using Keysight Software Manager (internet connection required).
USB Portable – License can be used on one instrument/computer at a time but may be transferred to another using a certified USB dongle (available for additional purchase with Keysight part number E8900-D10).
Floating (single site) – Networked instruments/computers can access a license from a server one at a time. Multiple licenses can be purchased for concurrent usage.
What are you looking for?