What are you looking for?
G3 Compact Signal Generators
Highlights
Ultra-agile analog and vector signal generators with fast switching
The G3 series of signal generators offers both analog and vector options that feature ultra-low phase noise, high spectral purity, fast switching, and phase-coherent multi-channel variations.
- Outstanding signal purity: low phase noise, low spurious, and excellent harmonic rejection
- Offers list, frequency, phase, and power sweeps
- Use for applications from production testing and quantum computing to aerospace and defense
- Benchtop and rack-mountable versions available
Vector Signal Generators
G3 vector signal generators provide an ultra-fast-switching vector signal source covering a continuous frequency range from 100 kHz to 40 GHz. Enable outstanding ultra-fast CW frequency sweeping, chirping, intra-pulse modulation, and pulse shaping, all with very low phase noise. A high performance internal I/Q modulator enables customized modulated waveforms and supports dedicated modulation schemes.

Frequency Range
100 kHz to 4, 6, 12, 20, or 40 GHz
Phase Noise at 1 GHz, 20 kHz Offset
-145 dBc/Hz
Output Power at 1 GHz
+18 dBm
Switching Speed
2 μs
Analog Signal Generators
These phase-coherent, single- or multi-channel, ultra-fast switching and ultra-low phase noise analog signal generators offer a frequency range up to 12, 20, 40, or 54 GHz. They are ideally suited for a wide range of applications where good signal quality, accurate and wide output power ranges, and very stable phase coherence among all channels are required.

Frequency Range
9 kHz to 12.75, 20, 40, or 54 GHz
Phase Noise at 1 GHz, 20 kHz Offset
-150 dBc/Hz
Output Power at 1 GHz
+19 dBm
Switching Speed
5 μs
Extend the Capabilities
Featured Resources
Want help or have questions?