Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
G2 Compact Signal Generators
General-purpose signal sources with ultra-low phase noise
Highlights
General-purpose RF and microwave signal sources
The G2 series of compact analog signal generators offers good signal purity, low phase noise, and fast switching speed with models ranging from 8 kHz to 40 GHz. With compact, lightweight options as well as multi-channel options with phase-coherent switching, the G2 series covers a wide range of testing applications.
- Oven-controlled crystal oscillator (OCXO) stabilized, low phase noise signals
- Fast switching down to 25 μs
- Extensive modulation capabilities such as pulse modulation, AM, FM, PM, frequency chirp, etc.
- Sweep, trigger functions, and user-programmable external reference frequency
- Ideally suited for a wide range of applications
Key Specifications
Frequency Range
8 kHz to 40 GHz
Phase Noise at 1 GHz, 1 kHz offset
-130 dBc/Hz
Maximum Output Power at 1 GHz
+25 dBm
Switching Speed
25–30 µs
Find the Model That's Right for You
Already own one of these products?
Visit Technical Support
Prev
Frequency:
6.1 GHz
Frequency Switching (Typical):
20 µs
Harmonics @1 GHz:
-40 dBc
Output Power @1 GHz:
+17 dBm
Phase Noise @1 GHz (20 kHz offset):
-130 dBc/Hz
Phase Noise @1 GHz (10 kHz offset):
-130 dBc/Hz
Maximum Frequency:
6.1 GHz
Frequency:
26 GHz
Frequency Switching (Typical):
200 µs
Harmonics @1 GHz:
-40 dBc
Output Power @1 GHz:
+23 dBm
Phase Noise @1 GHz (20 kHz offset):
-130 dBc/Hz
Phase Noise @1 GHz (10 kHz offset):
-130 dBc/Hz
Maximum Frequency:
26 GHz
Frequency:
40 GHz
Frequency Switching (Typical):
30 µs
Harmonics @1 GHz:
-40 dBc
Output Power @1 GHz:
+26 dBm
Phase Noise @1 GHz (20 kHz offset):
-130 dBc/Hz
Phase Noise @1 GHz (10 kHz offset):
n/a
Maximum Frequency:
40 GHz
Frequency:
40 GHz
Frequency Switching (Typical):
25 µs
Harmonics @1 GHz:
-40 dBc
Output Power @1 GHz:
+25 dBm
Phase Noise @1 GHz (20 kHz offset):
-130 dBc/Hz
Phase Noise @1 GHz (10 kHz offset):
n/a
Maximum Frequency:
40 GHz
Next
Extend the Capabilities
Featured Resources
Want help or have questions?