What are you looking for?
S96011B Enhanced Time Domain Analysis with TDR
This application enables enhanced time domain analysis for high-speed data applications.
Starting from
Highlights
- Offers up to 53 GHz bandwidth with 8.42-psec rise time for measurement using the latest high-speed serial standards
- Runs on the E5081A and E5080B network analyzers with simple and intuitive operation
- Provides wide dynamic range (up to 140 dB) and low noise floor for accurate measurements
- Performs fast measurements for real-time analysis
- Enables state-of-the art calibration techniques to reduce measurement errors
- Removes fixture and probe effects for easy automatic deskew
- Offers eye diagram analysis of high-speed digital interconnects
- Method of Implementation (MOI) for High-Speed Digital Interconnects Applications are available: USB, HDMI, Ethernet, SATA, DisplayPort, MIPI and more.
Use S96011B to perform enhanced time domain analysis for high-speed data applications. Includes all functionality of the S96010B (TDR/TDT mode). In addition, the S96011B enables more detailed measurements and evaluations, such as eye diagram / mask modes, without adding PLTS software. Jitter and emphasis / equalization capabilities enable simulation of real-world signals and environment. The S96011B covers up to 53 GHz bandwidth. Full calibration is available and the automatic deskew ensures easy removal of fixture and probe effects. To get the best accuracy, use mechanical calibration kits or ECal with DC option (i.e. N469xD or N4433D with Option 0DC).
Accelerate High-Speed Digital Interconnects Compliance Test
In high-speed digital standards, every generational change adds risks and test challenges. Keysight’s VNA solution for high-speed digital interconnects combines hardware, software, and industry expertise to help you comply with standards changes. Our solution provides views into the time and frequency domains, revealing underlying problems through advanced eye diagram analysis and ensuring interoperability and compliance of your designs.
Watch the video to learn about how Keysight’s VNA and Enhanced TDR application helps simplify your test workflow for USB Type-C® cables compliance test with one complete solution.
Free Trials
• Get 30-day free trial license
• Enables software application on your ENA vector network analyzer

Interested in a S96011B?
Extend The Capabilities For Your Enhanced Time Domain Analysis With TDR
Featured Resources
Want help or have questions?