Highlights

The Constellator has a rich history spanning over 20 years, originating with the first simulator for Galileo's design, validation, and production. Its uniqueness lies in the close integration of software-defined radio (SDR) and cutting-edge RF analog front-end technology. Today, RTGS4 stands as Syntony's 4th generation simulator, crafted to exceed the most stringent standards in fidelity, performance, flexibility, and user-friendliness. The Keysight R4453A Constellator multi-constellation and multi-frequency GNSS simulator solution offers the following features:

  • Experience real time, multi-constellation, and multi-frequency GPS including, Galileo, Global Navigation Satellite System (GLONASS), Quasi-Zenith Satellite System (QZSS), Indian Regional Navigation Satellite System / Navigation with Indian Constellation, (IRNSS / NavIC), BeiDou Navigation Satellite System (BeiDou), Satellite-Based Augmentation System (SBAS), and encrypted signals.
  • Get a powerful with single 200 L1C / A equivalent signal from all satellites across the Global Navigation Satellite System (GNSS) constellations and frequencies for real-world simulation.
  • Create trajectories in seconds, on Earth, in the air, or even in space, from simple trajectories to complex extreme dynamics.
  • Benefit from hardware-in-the-loop with zero-effective latency, even with 6-6 DoF rendering and up to 1000 Hz iteration rate.

Easy to configure and use:

  • Use the simple local or remote control function with a user-friendly GUI or control via commands.
  • Ready for multi-antenna or multi-receiver interfaces such as 100 MHz clock reference (IN and OUT), triggers, and programmable power supply (PPS).
  • Access extensive documentation, scenario library, local support user guides, ICD, Python script examples, and Microsoft Excel .xls tools for data structure.

Built to evolve with your testing requirements:

  • Benefit from the software-defined radio architecture that enables remote updates for most new signals and features through software updates.
  • Contact us if you need a specific feature. We can build a custom design to meet your needs.
Constellator

Interested in a R4453A?

Want help or have questions?