What are you looking for?
N5244B PNA-X Microwave Network Analyzer
10 MHz to 43.5 GHz, 2 and 4 ports, one or two sources.
Starting from
N5244B PNA-X network analyzer serves as the optimum RF test system, featuring a robust architecture, versatile configuration options, and extensive test software applications.
Get the Deal of the Year on Network Analyzers
Save up to 20% on bundles for wideband active device characterization.
Already own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 50% toward a new PNA X, PNA, or PNA L network analyzer.
HIGHLIGHTS
Reach for Unrivaled Excellence
The N5244B PNA-X network analyzer is a versatile microwave test instrument designed for measuring active devices like amplifiers, mixers, and frequency converters. The hardware integrations include two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators, generators, switches, and RF access points. With all these features, perform a wide range of linear and nonlinear measurements using a single set of connections to your device under test.
- simplify your test system and replace an entire rack of equipment with a single instrument
- get frequency coverage from 900 Hz to 43.5 GHz, a dynamic range of 124 dB, and harmonics at -60 dBc
- reduces test time due to the extensive array of single-connection measurement applications available
- ensure accurate linear and nonlinear device characterization using advanced error correction techniques to implement fast, accurate, and user-friendly advanced RF testing
Key performance data for the N5244B includes:
- high source output power ranging from +13 dBm at 1 GHz to +11 dBm at 67 GHz
- low receiver noise floor and high receiver compression level
- measurement speed range of 3.6 to 23 μsec/point
- high stability with less than 0.03 dB/°C drift
Extend the Capabilities of Your Product
Want help or have questions?