N2786A Two-leg Probe Positioner
Choose from three different apertures to fit passive probes of various sizes for XY positioning
Starting from
HIGHLIGHTS
Key features:
- Three different sized apertures into which various sized probes can be placed
Compatible probes:
- All of Keysight’s 2.5 mm and 5 mm passive probes (N2870A-76A, 10073C, 10074C, N2862A, N2863A, 1165A etc.)
- Most other passive probes on the market
The N2786A is a low-cost, easy-to-use XY axis probe positioner for general purpose probing applications. It requires no controls to position it into place.
For more information about probe positioner, please visit Probes and Probe Accessories.

Interested in a N2786A?
Featured Resources for N2786A Two-leg Probe Positioner
Want help or have questions?